??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
131908
Description
INS-SXR-100
Weight
0.5 lbs
A
1.62 Inch
C
0.59 Inch
D
2.0472 Inch
J
0.16 Inch
L
1.50 Inch
N
1/4 - 28
W
0.56 Inch
Y
1.06 Inch
Z
1.32 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.